KSBS3-4518R
Module 3, 45 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $178.35 | 2 wks |
10 - 24 | $171.06 | 2 wks |
25 - 49 | $163.84 | 3 wks |
50 - 99 | $156.69 | 3 wks |
100+ | Request for Quote |
$178.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 21 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KSBS3-1845L |
Module | 3 |
Mounting Distance | 60 mm |
Overall Width | 41.65 mm |
Pitch Dia. | 135 mm |
Teeth (Pinion / Gear) | 18 / 45 |