KSBS3-3618R
Module 3, 36 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $134.07 | 2 wks |
10 - 24 | $128.46 | 2 wks |
25 - 49 | $122.89 | 3 wks |
50 - 99 | $117.37 | 3 wks |
100+ | Request for Quote |
$134.07
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS3-1836L |
Module | 3 |
Mounting Distance | 52 mm |
Overall Width | 34.82 mm |
Pitch Dia. | 108 mm |
Teeth (Pinion / Gear) | 18 /36 |