KSBS3-2040L
Module 3, 20 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $84.68 | 6 wks |
10 - 24 | $81.52 | 6 wks |
25 - 49 | $78.38 | 7 wks |
50 - 99 | $75.23 | 7 wks |
100+ | Request for Quote |
$84.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 16/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 22 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS3-4020R |
Module | 3 |
Mounting Distance | 90 mm |
Overall Width | 50.63 mm |
Pitch Dia. | 60 mm |
Teeth (Pinion / Gear) | 20 / 40 |