KSBS3-2030L
Module 3, 20 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.10 | 6 wks |
10 - 24 | $74.18 | 6 wks |
25 - 49 | $71.27 | 7 wks |
50 - 99 | $68.35 | 7 wks |
100+ | Request for Quote |
$77.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 16/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 17 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KSBS3-3020R |
Module | 3 |
Mounting Distance | 70 mm |
Overall Width | 40.17 mm |
Pitch Dia. | 60 mm |
Teeth (Pinion / Gear) | 20 / 30 |