KSBS3-1836L
Module 3, 18 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.48 | 2 wks |
10 - 24 | $63.66 | 2 wks |
25 - 49 | $60.85 | 3 wks |
50 - 99 | $58.07 | 3 wks |
100+ | Request for Quote |
$66.48
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 16/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS3-3618R |
Module | 3 |
Mounting Distance | 75 mm |
Overall Width | 39.78 mm |
Pitch Dia. | 54 mm |
Teeth (Pinion / Gear) | 18 / 36 |