KSBS3-1560L
Module 3, 15 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.45 | 2 wks |
10 - 24 | $58.81 | 2 wks |
25 - 49 | $56.2 | 3 wks |
50 - 99 | $53.62 | 3 wks |
100+ | Request for Quote |
$61.45
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 15/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 22 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS3-6015R |
Module | 3 |
Mounting Distance | 64 mm |
Overall Width | 44.01 mm |
Pitch Dia. | 45 mm |
Teeth (Pinion / Gear) | 15 / 60 |