KSBS2.5-6015R
Module 2.5, 60 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $254.66 | 2 wks |
10 - 24 | $244.33 | 2 wks |
25 - 49 | $234.08 | 3 wks |
50 - 99 | $223.94 | 3 wks |
100+ | Request for Quote |
$254.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS2.5-1560L |
Module | 2.5 |
Mounting Distance | 75 mm |
Overall Width | 39.68 mm |
Pitch Dia. | 150 mm |
Teeth (Pinion / Gear) | 15 / 60 |