KSBS2.5-1836L
Module 2.5, 18 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.47 | 6 wks |
10 - 24 | $52.11 | 6 wks |
25 - 49 | $49.78 | 7 wks |
50 - 99 | $47.48 | 7 wks |
100+ | Request for Quote |
$54.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 16 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS2.5-3618R |
Module | 2.5 |
Mounting Distance | 64 mm |
Overall Width | 34.06 mm |
Pitch Dia. | 45 mm |
Teeth (Pinion / Gear) | 18 / 36 |