KSBS2.5-1560L
Module 2.5, 15 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.05 | 2 wks |
10 - 24 | $54.55 | 2 wks |
25 - 49 | $52.09 | 3 wks |
50 - 99 | $49.64 | 3 wks |
100+ | Request for Quote |
$57.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS2.5-6015R |
Module | 2.5 |
Mounting Distance | 42 mm |
Overall Width | 38.9 mm |
Pitch Dia. | 37.5 mm |
Teeth (Pinion / Gear) | 15 / 60 |