KSBS2-6015R
Module 2, 60 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $219.56 | 2 wks |
10 - 24 | $210.26 | 2 wks |
25 - 49 | $201.04 | 3 wks |
50 - 99 | $191.91 | 3 wks |
100+ | Request for Quote |
$219.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 15/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 16 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS2-1560L |
Module | 2 |
Mounting Distance | 94 mm |
Overall Width | 30.94 mm |
Pitch Dia. | 120 mm |
Teeth (Pinion / Gear) | 15 / 60 |