KSBS2-1560L
Module 2, 15 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.56 | 2 wks |
10 - 24 | $53.1 | 2 wks |
25 - 49 | $50.65 | 3 wks |
50 - 99 | $48.24 | 3 wks |
100+ | Request for Quote |
$55.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 10/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 16 mm |
Gear Ratio | 1:4 |
Mating Part# / Bore | KSBS2-6015R |
Module | 2 |
Mounting Distance | 53 mm |
Overall Width | 31.5 mm |
Pitch Dia. | 30 mm |
Teeth (Pinion / Gear) | 15 / 60 |