KSBS1-4020R
Module 1, 40 Tooth Mild Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.51 | 6 wks |
10 - 24 | $33.93 | 6 wks |
25 - 49 | $32.38 | 7 wks |
50 - 99 | $30.83 | 7 wks |
100+ | Request for Quote |
$35.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 8/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 6 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KSBS1-2040L |
Module | 1 |
Mounting Distance | 22 mm |
Overall Width | 15.02 mm |
Pitch Dia. | 40 mm |
Teeth (Pinion / Gear) | 20 / 40 |