KSBS1-2040L
Module 1, 20 Tooth Mild Steel Spiral Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $26.33 | 3 wks |
| 10 - 24 | $25.29 | 3 wks |
| 25 - 49 | $24.24 | 4 wks |
| 50 - 99 | $23.19 | 4 wks |
| 100+ | Request for Quote |
$26.33
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 6/Hardened |
|---|---|
| Drawing Choice / Material | Pinion ( Steel ) |
| Face Width | 6 mm |
| Gear Ratio | 1:2 |
| Mating Part# / Bore | KSBS1-4020R |
| Module | 1 |
| Mounting Distance | 28 mm |
| Overall Width | 13.73 mm |
| Pitch Dia. | 20 mm |
| Teeth (Pinion / Gear) | 20 / 40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities