KSB6-3015
Module 6, 30 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $251.09 | 2 wks |
10 - 24 | $241.48 | 2 wks |
25 - 49 | $231.96 | 3 wks |
50 - 99 | $222.53 | 3 wks |
100+ | Request for Quote |
$251.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 25 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Carbon Steel) |
Face Width | 35 |
Gear Ratio /mod. | 1:2 / 6 Module |
Mating Part# / Bore | KSB6-1530 |
Mounting Distance | 90 |
Overall Width | 62.56 |
Pitch Dia. | 180 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 30/15 (Sold as Each) |