KSB5-4518
Module 5, 45 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $338.84 | 2 wks |
10 - 24 | $326.54 | 2 wks |
25 - 49 | $314.36 | 3 wks |
50 - 99 | $302.28 | 3 wks |
100+ | Request for Quote |
$338.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 25 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Carbon Steel) |
Face Width | 34 |
Gear Ratio /mod. | 1:2.5 / 5 Module |
Mating Part# / Bore | KSB5-1845 |
Mounting Distance | 90 |
Overall Width | 59.43 |
Pitch Dia. | 225 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 45/18 (Sold as Each) |