KSB5-1845
Module 5, 18 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $111.92 | 2 wks |
10 - 24 | $107.57 | 2 wks |
25 - 49 | $103.28 | 3 wks |
50 - 99 | $99.01 | 3 wks |
100+ | Request for Quote |
$111.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 20 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 34 |
Gear Ratio /mod. | 1:2.5 / 5 Module |
Mating Part# / Bore | KSB5-4518 |
Mounting Distance | 135 |
Overall Width | 55.82 |
Pitch Dia. | 90 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 18/45 (Sold as Each) |