KSB4-4515
Module 4, 45-Tooth Steel (S45C) Bevel Gear, Black Oxide Coated with Bore.
To order Hardened Plus, add an H after the catalog number (e.g. KSB4-4515H).
Click the Submit an RFQ button to request a Hardened Plus Gear.
Hardened Plus provides enhanced wear resistance while allowing secondary operations without being affected by heat.
To order Hardened Plus, add an H after the catalog number (e.g. KSB4-4515H).
Click the Submit an RFQ button to request a Hardened Plus Gear.
Hardened Plus provides enhanced wear resistance while allowing secondary operations without being affected by heat.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $200.73 | 3 wks |
| 10 - 24 | $194.04 | 3 wks |
| 25 - 49 | $187.36 | 4 wks |
| 50 - 99 | $180.67 | 4 wks |
| 100+ | Request for Quote |
$200.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Style | 20 / Plain Hub |
|---|---|
| Drawing Choice / Material | Gear (Carbon Steel) |
| Face Width | 30 |
| Gear Ratio /mod. | 1:3 / 4 Module |
| Mating Part# / Bore | KSB4-1545 |
| Mounting Distance | 70 |
| Overall Width | 50.79 |
| Pitch Dia. | 180 |
| Pressure Angle (°) | 20 ° |
| Teeth (Pinion / Gear) | 45/15 (Sold as Each) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities