KSB4-3618
Module 4, 36 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $141.25 | 2 wks |
10 - 24 | $135.84 | 2 wks |
25 - 49 | $130.48 | 3 wks |
50 - 99 | $125.17 | 3 wks |
100+ | Request for Quote |
$141.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 20 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Carbon Steel) |
Face Width | 26 |
Gear Ratio /mod. | 1:2 / 4 Module |
Mating Part# / Bore | KSB4-1836 |
Mounting Distance | 72 |
Overall Width | 49 |
Pitch Dia. | 144 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 36/18 (Sold as Each) |