KSB4-1545
Module 4, 15 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.77 | 2 wks |
10 - 24 | $54.49 | 2 wks |
25 - 49 | $52.23 | 3 wks |
50 - 99 | $50 | 3 wks |
100+ | Request for Quote |
$56.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 16 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 30 |
Gear Ratio /mod. | 1:3 / 4 Module |
Mating Part# / Bore | KSB4-4515 |
Mounting Distance | 115 |
Overall Width | 54.6 |
Pitch Dia. | 60 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 15/45 (Sold as Each) |