KSB3-1545
Module 3, 15 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.02 | 2 wks |
10 - 24 | $36.44 | 2 wks |
25 - 49 | $34.86 | 3 wks |
50 - 99 | $33.3 | 3 wks |
100+ | Request for Quote |
$38.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 15 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 23 |
Gear Ratio /mod. | 1:3 / 3 Module |
Mating Part# / Bore | KSB3-4515 |
Mounting Distance | 90 |
Overall Width | 45.17 |
Pitch Dia. | 45 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 15/45 (Sold as Each) |