KSB2.5-2030
Module 2.5, 20 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.11 | 2 wks |
10 - 24 | $32.66 | 2 wks |
25 - 49 | $31.23 | 3 wks |
50 - 99 | $29.82 | 3 wks |
100+ | Request for Quote |
$34.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 12 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 15 |
Gear Ratio /mod. | 1:1.5 / 2.5 Module |
Mating Part# / Bore | KSB2.5-3020 |
Mounting Distance | 55 |
Overall Width | 31.06 |
Pitch Dia. | 50 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/30 (Sold as Each) |