KSB2.5-1560
Module 2.5, 15 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.73 | 2 wks |
10 - 24 | $27.51 | 2 wks |
25 - 49 | $26.31 | 3 wks |
50 - 99 | $25.12 | 3 wks |
100+ | Request for Quote |
$28.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 12 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 20 |
Gear Ratio /mod. | 1:4 / 2.5 Module |
Mating Part# / Bore | KSB2.5-6015 |
Mounting Distance | 94 |
Overall Width | 39.02 |
Pitch Dia. | 37.5 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 15/60 (Sold as Each) |