KSB1.5-2040
Module 1.5, 20 Tooth Mild Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.69 | 2 wks |
10 - 24 | $21.7 | 2 wks |
25 - 49 | $20.72 | 3 wks |
50 - 99 | $19.75 | 3 wks |
100+ | Request for Quote |
$22.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 8 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Carbon Steel) |
Face Width | 10 |
Gear Ratio /mod. | 1:2 / 1.5 Module |
Mating Part# / Bore | KSB1.5-4020 |
Mounting Distance | 46 |
Overall Width | 25.54 |
Pitch Dia. | 30 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/40 (Sold as Each) |