KSAM3-20120
Module 3, 20-Tooth Steel (S45C) Angular Miter Gear, Black Oxide Coated with Bore.
To order Hardened Plus, add an H after the catalog number (e.g. KSAM3-20120H).
Click the Submit an RFQ button to request a Hardened Plus Gear.
Hardened Plus provides enhanced wear resistance while allowing secondary operations without being affected by heat.
To order Hardened Plus, add an H after the catalog number (e.g. KSAM3-20120H).
Click the Submit an RFQ button to request a Hardened Plus Gear.
Hardened Plus provides enhanced wear resistance while allowing secondary operations without being affected by heat.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $56.18 | 3 wks |
| 10 - 24 | $54.12 | 3 wks |
| 25 - 49 | $52.05 | 4 wks |
| 50 - 99 | $50 | 4 wks |
| 100+ | Request for Quote |
$56.18
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (A) | 16 |
|---|---|
| Class | Commercial |
| Face Width (J) | 10.0 |
| Material | Carbon Steel |
| Module | 3.0 |
| Mounting Distance (E) | 50 |
| No. Of Teeth | 20 |
| Overall Width (F) | 39.39 |
| Pitch Diameter (C) | 60 |
| Shaft Angle | 120° |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities