KSAM3-20045
Module 3, 20 Tooth, 45° Shaft Angle Mild Steel Angular Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $51.21 | 6 wks |
10 - 24 | $49.1 | 6 wks |
25 - 49 | $47.02 | 7 wks |
50 - 99 | $44.95 | 7 wks |
100+ | Request for Quote |
$51.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 14 |
---|---|
Class | Commercial |
Face Width (J) | 22.0 |
Material | Carbon Steel |
Module | 3.0 |
Mounting Distance (E) | 90 |
No. Of Teeth | 20 |
Overall Width (F) | 38.66 |
Pitch Diameter (C) | 60 |
Shaft Angle | 45° |