KSAM2-20060
Module 2, 20 Tooth, 60° Shaft Angle Mild Steel Angular Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.74 | 6 wks |
10 - 24 | $25.6 | 6 wks |
25 - 49 | $24.46 | 7 wks |
50 - 99 | $23.33 | 7 wks |
100+ | Request for Quote |
$26.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 12 |
---|---|
Class | Commercial |
Face Width (J) | 12.0 |
Material | Carbon Steel |
Module | 2.5 |
Mounting Distance (E) | 50 |
No. Of Teeth | 20 |
Overall Width (F) | 26.39 |
Pitch Diameter (C) | 50 |
Shaft Angle | 60° |