KPSA2-40
Module A2, 40-Tooth Nylon (MC901) Metric Spur Gear with Plain Bore.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPSA2-40J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPSA2-40J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $43.30 | 3 wks |
| 10 - 24 | $41.61 | 3 wks |
| 25 - 49 | $39.92 | 3 wks |
| 50 - 99 | $38.23 | 4 wks |
| 100+ | Request for Quote |
$43.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 12 mm |
|---|---|
| Face Width | 20 mm |
| Hub Dia. | 0 mm |
| Hub Style | Hubless |
| Material | Nylon / No Insert |
| Module (Pitch) | 2 |
| No. Of Teeth | 40 |
| Pitch Dia. | 80 mm |
| Pressure Angle (°) | 20° |
| Quality Class | JIS Grade N9 Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities