KPS3-14
Module 3, 14-Tooth Nylon (MC901) Metric Spur Gear with Plain Bore.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPS3-14J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPS3-14J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $31.04 | 3 wks |
| 10 - 24 | $29.82 | 3 wks |
| 25 - 49 | $28.6 | 3 wks |
| 50 - 99 | $27.38 | 4 wks |
| 100+ | Request for Quote |
$31.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 12 mm |
|---|---|
| Face Width | 30 mm |
| Hub Dia. | 32 mm |
| Hub Style | With Hub No Keyway |
| Material | Nylon / No Insert |
| Module (Pitch) | 3 |
| No. Of Teeth | 14 |
| Pitch Dia. | 42 mm |
| Pressure Angle (°) | 20° |
| Quality Class | JIS Grade N9 Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities