KPN2.5-20R
Module 2.5, 20 Tooth Right Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.64 | 6 wks |
10 - 24 | $56.35 | 6 wks |
25 - 49 | $54.05 | 7 wks |
50 - 99 | $51.76 | 7 wks |
100+ | Request for Quote |
$58.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 12 |
---|---|
Face Width (E) | 22 |
Hub Diameter (B) | 60 |
Hub Type | Plain |
Material | Nylon |
Module | 2.5 |
No. Of Teeth | 20 |
Pitch Diameter (C) | 70.7 |
Spiral Hand | Right Hand |
Total Length (G) | 38 |