KPN2.5-10L
Module 2.5, 10 Tooth Left Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.76 | 6 wks |
10 - 24 | $25.56 | 6 wks |
25 - 49 | $24.39 | 7 wks |
50 - 99 | $23.22 | 7 wks |
100+ | Request for Quote |
$26.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 10 |
---|---|
Face Width (E) | 22 |
Hub Diameter (B) | 26 |
Hub Type | Plain |
Material | Nylon |
Module | 2.5 |
No. Of Teeth | 10 |
Pitch Diameter (C) | 35.4 |
Spiral Hand | Left Hand |
Total Length (G) | 38 |