KPN2-13R
Module 2, 13 Tooth Right Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.31 | 6 wks |
10 - 24 | $29.11 | 6 wks |
25 - 49 | $27.91 | 7 wks |
50 - 99 | $26.71 | 7 wks |
100+ | Request for Quote |
$30.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 10 |
---|---|
Face Width (E) | 20 |
Hub Diameter (B) | 30 |
Hub Type | Plain |
Material | Nylon |
Module | 2 |
No. Of Teeth | 13 |
Pitch Diameter (C) | 36.8 |
Spiral Hand | Right Hand |
Total Length (G) | 35 |