KPN2-13L
Module 2, 13 Tooth Left Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.11 | 6 wks |
10 - 24 | $26.86 | 6 wks |
25 - 49 | $25.62 | 7 wks |
50 - 99 | $24.4 | 7 wks |
100+ | Request for Quote |
$28.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 10 |
---|---|
Face Width (E) | 20 |
Hub Diameter (B) | 30 |
Hub Type | Plain |
Material | Nylon |
Module | 2 |
No. Of Teeth | 13 |
Pitch Diameter (C) | 36.8 |
Spiral Hand | Left Hand |
Total Length (G) | 35 |