KPN2-10R
Module 2, 10-Tooth 45° Nylon (MC901) Screw Gear with Bore, Right-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPN2-10RJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPN2-10RJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $24.71 | 3 wks |
| 10 - 24 | $23.72 | 3 wks |
| 25 - 49 | $22.75 | 4 wks |
| 50 - 99 | $21.76 | 4 wks |
| 100+ | Request for Quote |
$24.71
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (A) | 10 |
|---|---|
| Face Width (E) | 20 |
| Hub Diameter (B) | 22 |
| Hub Type | Plain |
| Material | Nylon |
| Module | 2 |
| No. Of Teeth | 10 |
| Pitch Diameter (C) | 28.3 |
| Spiral Hand | Right Hand |
| Total Length (G) | 35 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities