KPN1.5-20L
Module 1.5, 20 Tooth Left Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.83 | 6 wks |
10 - 24 | $29.6 | 6 wks |
25 - 49 | $28.38 | 7 wks |
50 - 99 | $27.17 | 7 wks |
100+ | Request for Quote |
$30.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 10 |
---|---|
Face Width (E) | 15 |
Hub Diameter (B) | 30 |
Hub Type | Plain |
Material | Nylon |
Module | 1.5 |
No. Of Teeth | 20 |
Pitch Diameter (C) | 42.4 |
Spiral Hand | Left Hand |
Total Length (G) | 25 |