KPN1.5-15R
Module 1.5, 15 Tooth Right Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.25 | 2 wks |
10 - 24 | $23.17 | 2 wks |
25 - 49 | $22.1 | 3 wks |
50 - 99 | $21.04 | 3 wks |
100+ | Request for Quote |
$24.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 8 |
---|---|
Face Width (E) | 15 |
Hub Diameter (B) | 25 |
Hub Type | Plain |
Material | Nylon |
Module | 1.5 |
No. Of Teeth | 15 |
Pitch Diameter (C) | 31.8 |
Spiral Hand | Right Hand |
Total Length (G) | 25 |