KPN1.5-10L
Module 1.5, 10 Tooth Left Handed Nylon Screw Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.43 | 2 wks |
10 - 24 | $15.71 | 2 wks |
25 - 49 | $14.98 | 3 wks |
50 - 99 | $14.25 | 3 wks |
100+ | Request for Quote |
$16.43
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (A) | 6 |
---|---|
Face Width (E) | 15 |
Hub Diameter (B) | 16 |
Hub Type | Plain |
Material | Nylon |
Module | 1.5 |
No. Of Teeth | 10 |
Pitch Diameter (C) | 21.2 |
Spiral Hand | Left Hand |
Total Length (G) | 25 |