KPN1-20R
Module 1, 20-Tooth 45° Nylon (MC901) Screw Gear with Bore, Right-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPN1-20RJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPN1-20RJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $57.92 | 3 wks |
| 10 - 24 | $56.5 | 3 wks |
| 25 - 49 | $53.88 | 3 wks |
| 50 - 99 | $51.48 | 4 wks |
| 100+ | $48.26 | 4 wks |
$57.92
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (A) | 8 mm |
|---|---|
| Face Width (E) | 10 mm |
| Hub Diameter (B) | 25 mm |
| Hub Type | Plain |
| Material | Nylon |
| Module | 1 |
| No. Of Teeth | 20 |
| Pitch Diameter (C) | 28.28 |
| Spiral Hand | Right Hand |
| Total Length (G) | 20 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities