KPG1.5-20R1
Module 1.5, 20-Tooth Nylon (MC901) Worm Wheel with Bore, Right-Handed.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPG1.5-20R1J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KPG1.5-20R1J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $20.30 | 3 wks |
| 10 - 24 | $19.49 | 3 wks |
| 25 - 49 | $18.68 | 3 wks |
| 50 - 99 | $17.87 | 4 wks |
| 100+ | Request for Quote |
$20.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 8mm / No S.S. |
|---|---|
| Face Width (FW) | 12 mm |
| Gear Ratio (to 1) | 20 To 1 |
| Lead Angle | 3°26' |
| Mating Worm | 1.5 mod / 1 lead / 30.05 PD |
| Module (Pitch) | 1.5 |
| No. Of Teeth | 20 |
| Pitch Dia. (P.D.) | 30 mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Nylon |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities