KPG0.8-30R1
Module 0.8, 30 Tooth, 1 Start, Right Handed Nylon Worm Gear with Finished 5mm Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $42.09 | 3 wks |
| 10 - 24 | $41.06 | 3 wks |
| 25 - 49 | $39.15 | 3 wks |
| 50 - 99 | $37.41 | 4 wks |
| 100+ | $35.07 | 4 wks |
$42.09
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 5 mm / No Set Screw |
|---|---|
| Face Width (FW) | 9 mm |
| Gear Ratio (to 1) | 30 To 1 |
| Lead Angle | 3°17' |
| Mating Worm | 0.8 mod / 1 Lead / 14mm PD |
| Module (Pitch) | 0.8 |
| No. Of Teeth | 30 |
| Pitch Dia. (P.D.) | 24.04 mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Nylon |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities