KPG0.5-30R1
Module 0.5, 30 Tooth, 1 Start, Right Handed Nylon Worm Gear with Finished 4mm Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $34.58 | 3 wks |
| 10 - 24 | $33.74 | 3 wks |
| 25 - 49 | $32.17 | 3 wks |
| 50 - 99 | $30.74 | 4 wks |
| 100+ | $28.82 | 4 wks |
$34.58
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Hub Configuration | 4 mm / No Set Screw |
|---|---|
| Face Width (FW) | 5 mm |
| Gear Ratio (to 1) | 30 To 1 |
| Lead Angle | 2°36' |
| Mating Worm | 0.5 mod / 1 Lead / 11mm PD |
| Module (Pitch) | 0.5 |
| No. Of Teeth | 30 |
| Pitch Dia. (P.D.) | 15.02 mm |
| Pressure Angle (°) | 20° |
| Quality Class / Material | Commercial / Nylon |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities