KPBX-081T

8mm Shaft Type T Mini Bevel Gear Box
Qty Range Price/Unit Ships Within
1 - 9 $117.51 2 wks
10 - 24 $112.31 2 wks
25 - 49 $107.16 2 wks
50 - 99 $102.04 3 wks
100+ Request for Quote
$117.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height (C) 88
Length (A) 101
Shaft Size (P) 5.0
Shafts 3
Shape T
Speed Ratio 1:1
Weight 200
Width (L) 30

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team