KPBX-081L
8mm Shaft Type L Mini Bevel Gear Box
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.51 | 6 wks |
10 - 24 | $112.31 | 6 wks |
25 - 49 | $107.16 | 6 wks |
50 - 99 | $102.04 | 7 wks |
100+ | Request for Quote |
$117.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (C) | 73 |
---|---|
Length (A) | 85 |
Shaft Size (P) | 4.5 |
Shafts | 3 |
Shape | T |
Speed Ratio | 1:1 |
Weight | 120 |
Width (L) | 26 |