KPBX-061T
6mm Shaft Type T Mini Bevel Gear Box
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $106.50 | 6 wks |
10 - 24 | $101.76 | 6 wks |
25 - 49 | $97.07 | 6 wks |
50 - 99 | $92.41 | 7 wks |
100+ | Request for Quote |
$106.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (C) | 55 |
---|---|
Length (A) | 61 |
Shaft Size (P) | 3.0 |
Shafts | 3 |
Shape | T |
Speed Ratio | 1:1 |
Weight | 45 |
Width (L) | 18 |