KPBX-041T
4mm Shaft Type T Mini Bevel Gear Box
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $99.31 | 6 wks |
10 - 24 | $94.87 | 6 wks |
25 - 49 | $90.46 | 6 wks |
50 - 99 | $86.11 | 7 wks |
100+ | Request for Quote |
$99.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (C) | 73 |
---|---|
Length (A) | 70 |
Shaft Size (P) | 4.5 |
Shafts | 2 |
Shape | L |
Speed Ratio | 1:1 |
Weight | 120 |
Width (L) | 26 |