KPB3-4020
Module 3, 40 Tooth Nylon Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $133.77 | 2 wks |
10 - 24 | $127.86 | 2 wks |
25 - 49 | $122 | 3 wks |
50 - 99 | $116.19 | 3 wks |
100+ | Request for Quote |
$133.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 20 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Nylon) |
Face Width | 22 |
Gear Ratio /mod. | 1:2 / 3 Module |
Mating Part# / Bore | KPB3-2040 |
Mounting Distance | 65 |
Overall Width | 45.85 |
Pitch Dia. | 120 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 40/20 (Sold as Each) |