KPB3-2040
Module 3, 20 Tooth Nylon Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.42 | 2 wks |
10 - 24 | $59.65 | 2 wks |
25 - 49 | $56.91 | 3 wks |
50 - 99 | $54.19 | 3 wks |
100+ | Request for Quote |
$62.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 16 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Nylon) |
Face Width | 22 |
Gear Ratio /mod. | 1:2 / 3 Module |
Mating Part# / Bore | KPB3-4020 |
Mounting Distance | 90 |
Overall Width | 50.81 |
Pitch Dia. | 60 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/40 (Sold as Each) |