KPB2-4515
Module 2, 45 Tooth Nylon Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $71.02 | 2 wks |
10 - 24 | $67.88 | 2 wks |
25 - 49 | $64.76 | 3 wks |
50 - 99 | $61.67 | 3 wks |
100+ | Request for Quote |
$71.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 12 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Nylon) |
Face Width | 15 |
Gear Ratio /mod. | 1:3 / 2 Module |
Mating Part# / Bore | KPB2-1545 |
Mounting Distance | 40 |
Overall Width | 30.4 |
Pitch Dia. | 90 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 45/15 (Sold as Each) |