KMMSGQ4-30L
35° Left-handed Spiral Miter Gear, Finish with Ground Tooth Surface and Bore
To order standard gears with keyways and/or tapped holes, add a “J” after the catalog number, followed by your chosen bore size (e.g. KMMSGQ4-30LJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a “J” after the catalog number, followed by your chosen bore size (e.g. KMMSGQ4-30LJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1508.52 | 3 wks |
| 10 - 24 | $1471.72 | 3 wks |
| 25 - 49 | $1403.27 | 3 wks |
| 50 - 99 | $1340.9 | 4 wks |
| 100+ | $1257.1 | 4 wks |
$1,508.52
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size (d) | 28 mm |
|---|---|
| Mating Miter | KMMSGQ4-30R |
| Module / ISO Class | 4 Mod. / ISO Class 6 |
| No. Of Teeth | 30 |
| Outside Dia. (O.D.) | 121 |
| Pitch Dia. (P.D.) | 120 |
| Pressure Angle (°) | 20° |
| Spiral Angle (°) | LH 35° |
| Width (Face / Overall) | 25 / 77.29 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities