KMMSG4-20RJ28
Module 4, 20 Tooth Right Handed Ground Steel Spiral Miter Gear with Finished 28mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $299.43 | 2 wks |
5 - 9 | $290.91 | 2 wks |
10+ | $288.13 | 2 wks |
$299.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 28 mm |
Face Width (S) | 18 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 4 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 85 mm |
Overall Width (L) | 49.08 mm |
Pitch Diameter (P.D.) | 80 mm |
Pressure Angle (°) | 20 ° |