KMMSG4-20RJ22
Module 4, 20 Tooth Right Handed Ground Steel Spiral Miter Gear with Finished 22mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $350.31 | 11 wks |
5 - 99 | $290.91 | 11 wks |
100+ | Request for Quote |
$350.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 22 mm |
Face Width (S) | 18 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 4 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 85 mm |
Overall Width (L) | 49.08 mm |
Pitch Diameter (P.D.) | 80 mm |
Pressure Angle (°) | 20 ° |